text.skipToContent text.skipToNavigation

Catalog No. : F.CU.12

Description:  SHLDING BRAID CU/TIN-PL NW12 36X11

UPC: 786209980465

Tin Plated Copper Screening Braid - NW 12, Wiring 36 X 11 X .10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant