text.skipToContent text.skipToNavigation

Catalog No. : F.CU.01

Description:  SHLDING BRAID CU/TIN-PL NW01 16X4

UPC: 786209956033

Tin Plated Copper Screening Braid - NW 1, Wiring 16 X 4 X .10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW01

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant