text.skipToContent text.skipToNavigation

Catalog No. : F.CK.25

Description:  SHLDING BRAID CU/TIN-PL NW25 48X18

UPC: 786209956002

Tin Plated Copper Screening Braid - NW 25, Wiring 48 X 18 X .14
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Tin-Plated Copper

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW25

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant