Catalog No. : F.66.08GR
Description: BRD HOSE 90COVR PA6.6 135C NW08 GRY
UPC: 786209956460
Gray Braided Hose, (F66) Material - Polyamide 6,6, Conduit Size NW - 08
View More
View Less
For more info visit:
electrification.us.abb.com
- High temperature stability
- Self extinguishing UL 94 V2
- Free from halogens
- Rail
- Industry, aviation, construction of vehicles and trains
- For bundling and protection of electrical wires and cables
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW08 |
|
Length |
100 m |
Documents/Support Tools
|
Marketing Brochure |