text.skipToContent text.skipToNavigation

Catalog No. : F.304.36

Description:  BRD HOSE 304 STAINLESS STL NW36

UPC: 786209956385

Stainless Steel Braided Hose - Braid Specification 36x9x.3, Fits to Conduit Size NW 36
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Stainless Steel

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

20 m

Compliance and Certifications

POPs POPs 28 Compliant