text.skipToContent text.skipToNavigation

Catalog No. : F-WOCT

Description:  ROUND AIRTIGHT CEILING BOX

UPC: 772197000384

Made or assembled in Canada.

Round Airtight Ceiling Box, Volume 26 Cubic Inches, Depth Diameter 4 Inches, Depth 2-3/4 Inches, Color Gray, Material Non-Metallic, Cable Entries 4
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Ceiling box

Application

For use with non-metallic sheathed cable

Specifications

Material

Non-metallic

Color

Gray

Cubic Capacity

26 cu in

Knockouts

0

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Standard

CSA 5043

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1390394_2019-09-13 N/A
UL E11461 N/A QCMZ N/A N/A

Sustainability

Environmental product declaration

ABBG-00342-V01.02-EN

ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Diameter

4 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

N

Cover model

None

Circuit integrity

None

Nozzle

None

Special application

None