Catalog No. : EZS56-G
Description: SEALING FTG EZS M/F HUB 1-1/2IN GRY
UPC: 704508010980
PVC Coated Conduit Sealing Fitting for Sealing At Any Angle, EZS Series, Male and Female Hub, Hub Size 1-1/2 Inch/41 Metric, Turning Radius 2-11/32 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1-1/2 in , 41 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |