Alternate Catalog No. : EZC 9320 EC
Catalog No. : EZC9320EC
Description: AL UNIV QCK DISC INSL XFMR CONN
UPC: 75114406192
Aluminum Universal Quick Disconnect Insulated Transformer Connector, Eight Outlets. Accepts 5/8 inch or 1 inch Stud. (4) #6 to 600 kcmil and (4) #12 to 350 kcmil. Measures 10-21/64 x 1-5/8 x 1-3/8 inch. Hardware Includes (4) Tin Plated Aluminum 5/8-18 x 15/16 inch Screws, (4) Tin Plated Aluminum 3/4-16 x 15/16 inch Screws and (2) Tin Plated Aluminum 5/8-18 x 1 inch Screws for Stud. Contains Oxide Inhibitor with Protective Cap included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Accepts 5/8 or 1 inch Stud |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil AWG , #12 to 350 kcmil AWG |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Cover |
|
Mounting |
Stud |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10-21/64 in |
Documents/Support Tools
|
SDS |