Alternate Catalog No. : EZC 8500 SLRECC
Catalog No. : EZC8500SLRECC
Description: AL TRANS CONN 6-500 INSUL 8OUTL
UPC: 75114342650
Transformer Connector, Aluminum/PVC Encapsulated Bus Bar Greater than 1000 Volts. 11.625 inches long x 2.50 inch wide x 2.13 inch high. 8 Outlets, 6-500 MCM.
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Alminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Clear Slide-On PVC Insulating Cover on EZC Series Enables Safe and Time-Saving Installations and Disconnects
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
11.625 inches long x 2.50 inch wide x 2.13 inch high |
Documents/Support Tools
|
SDS |