text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZC 6350 SL

Catalog No. : EZC6350SL

Description:  AL TRANS CONN 12-350 INSUL 6OUTL

UPC: 75114398145

Aluminum Universal Quick Disconnect Transformer Connectors-EZC Series Insulated In-Line Bar, cable range #12-350 kcmil, S/L 14-2, length 8-3/4 inch, stud size 5/8 1 inch, outlets 6
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick-Disconnect Connectors are Easy to Install or Remove
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
  • Clear Slide-On PVC Insulating Cover on EZC Series Enables Safe and Time-Saving Installations and Disconnects
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Insulated In-Line Bar. Quick Disconnect Connectors are easy to install or remove. Dual rated to accept Aluminum or Copper Conductors. Street Light cable range from 14 to 2. Clear slide-on PVC insulating cover enables safe and time-saving installations and disconnects.

Application

Padmount Distribution Transformer

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

PVC Cover

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 8-3/4 inch

Documents/Support Tools

SDS

Click here