Alternate Catalog No. : EZC 4350 SLK
Catalog No. : EZC4350SLK
Description: AL UNIV QCK DISC INSL XFMR CONN KIT
UPC: 75114387552
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Aluminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Clear Slide-On PVC Insulating Cover on EZC Series Enables Safe and Time-Saving Installations and Disconnects
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Quick Disconnect. Dual Rated to accept Aluminum or Copper Conductors. Clear PVC Cover. Works on 5.8 and 1 inch Stud. |
|
Application |
Used on Padmount Distribution Transformers |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
4 Outlets |
|
Material |
Aluminum with PVC cover |
|
Color |
Clear Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
1.625 inch high x 1.375 inch wide x 6.75 inch long. Boot is 8.00 inch long. |
Documents/Support Tools
|
SDS |