Alternate Catalog No. : EZC 3600 SLRECCTK
Catalog No. : EZC3600SLRECCTK
Description: AL TRANSCONN 6-500 3COND STRTLT KIT
UPC: 75114095747
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Alminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Clear Slide-On PVC Insulating Cover on EZC Series Enables Safe and Time-Saving Installations and Disconnects
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Uninsulated In-Line Bar. Quick Disconnect Connectors are easy to install or remove. Dual rated to accept Aluminum or Copper Conductors. Street Light cable range from 14 to 2. Clear slide-on PVC insulating cover enables safe and time-saving installations and disconnects. |
|
Application |
Padmount Distribution Transformer |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.520 inches long, 1.375 inches wide, 1.625 inches high |
Documents/Support Tools
|
SDS |