text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZB 8750 SL

Catalog No. : EZB8750SL

Description:  XFMR Z-BAR 8 POS 750 MCM W E-Z STUD

UPC: 783786770625

Aluminum Transformer Connector, 1/0 - 750 kcmil, Street Light #14-#2, Two Set-Screws per outlet. Aluminum and Copper, Stud size 5/8 inch and 1 inch, Eight conductors, Length 12-7/8 inch. Uninsulated In-Line Bar
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick-Disconnect Connectors are Easy to Install or Remove
  • Dual-Rated to Accept Alminum or Copper Conductors
  • Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Uninsulated In-Line Bar. Quick Disconnect Connectors are easy to install or remove. Dual rated to accept Aluminum or Copper Conductors. Street Light cable range from 14 to 2.

Application

Padmount Distribution Transformer

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

12-7/8 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here