Alternate Catalog No. : EZB 8600 SLCTN
Catalog No. : EZB8600SLCTN
Description: AL QDISC CONN 8 POS 6-600 MCM
UPC: 783786723201
Tin Plated Aluminum Universal Quick Disconnect Connector, 8 Position, 6-600 MCM, 12.615 Long X 1.625 High X 1.375 Wide. Includes Screws and Grease
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Alminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12.615 Long X 1.625 High X 1.375 Wide |
Documents/Support Tools
|
SDS |