Alternate Catalog No. : EZB 6500 SLK
Catalog No. : EZB6500SLK
Description: AL UNIV QUICK DISC XFMR CONN KIT
UPC: 75114400374
Aluminum Universal Quick Disconnect Transformer Connector Kit, Cable Range #6 to 500 Kcmil, Streetlight #14 to #2, Kit Includes (2) Bars with Boots and (1) Bare Bar.
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Aluminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
(2) Bars with Boots and (1) Bare Bar |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-3/4 in |
Documents/Support Tools
|
SDS |