Alternate Catalog No. : EZB 6350 SLC
Catalog No. : EZB6350SLC
Description: AL TRANS CONN 12-350 AL/CU 6COND
UPC: 75114156196
Aluminum Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud size 5/8 inch and 1 inch, Six conductor.
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Alminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Uninsulated In-Line Bar. Quick Disconnect Connectors are easy to install or remove. Dual rated to accept Aluminum or Copper Conductors. Street Light cable range from 14 to 2. |
|
Application |
Padmount Distribution Transformer |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-3/4 inches |
Documents/Support Tools
|
SDS |