Alternate Catalog No. : EZB 6350 SL
Catalog No. : EZB6350SL
Description: AL UNIV Q-DISC TFR 12-350 SL 6COND
UPC: 75114309370
Aluminum, Electrical Connector, 9.062 Long, 1.375 Wide, 1.625 High, 350 mcm, 6 Wire Ports With Streetlight
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Aluminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9.062 Long, 1.375 Wide, 1.625 High |
Documents/Support Tools
|
SDS |