Alternate Catalog No. : EZB 4750 1/0 SL
Catalog No. : EZB47501/0SL
Description: Z BAR ALUMINUM CONNECTOR
UPC: 783786073436
Aluminum Transformer Connector, 1/0 - 750 kcmil, Aluminum and Copper, Stud size 5/8 inch and 1 inch, Four conductors, Contains Oxide Inhibiting Compound. EZ Mount. StreetLight 1/0 to 14.
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Alminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Uninsulated In-Line Bar. Quick Disconnect Connectors are easy to install or remove. Dual rated to accept Aluminum or Copper Conductors. Street Light cable range from 14 to 2. |
|
Application |
Padmount Distribution Transformer |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Documents/Support Tools
|
SDS |