Alternate Catalog No. : EZB 4500 SL
Catalog No. : EZB4500SL
Description: AL UNIV Q-DISC TFR 6-500 SL 4COND
UPC: 75114308694
Electrical Connector, 6.750 Long, 1.375 Wide, 1.625 High, 500 mcm, 4 Wire Ports With Streetlight
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Alminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil and for Street Lights Ranging from S/L #14 to #2
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.750 Long, 1.375 Wide, 1.625 High |
Documents/Support Tools
|
SDS |