Catalog No. : EZB-4350-SLC
Description: AL UNIV QDISC TFR 12-350 SL 4OUT OI
UPC: 75114423816
Aluminum, Universal Quick-Disconnect Transformer Connector, Cable Range #12 AWG to 350 kcmil, Street Light Cable Range #14 to #2 AWG. Length 6-3/4 inch x 1-3/8 inch x 1-5/8 inch, 4 Wire Ports With Streetlight, Oxide Inhibitor Compound and Cap, includes Tin Plated Aluminum Screws. Stud Sizes 5/8 and 1 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Quick-Disconnect Connectors are Easy to Install or Remove
- Dual-Rated to Accept Aluminum or Copper Conductors
- Wide Cable Ranges Provide Connections for Cables Ranging from #12 to 350 kcmil and for Street Lights Ranging from S/L #14 to #2
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Street Light |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 AWG to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6-3/4 Long, 1-1/8 Wide, 1-5/8 High |
Documents/Support Tools
|
SDS |