Alternate Catalog No. : EZ 5912-8
Catalog No. : EZ5912-8
Description: CLEAR PVC INSUL BOOT 7-3/4X4-1/2IN
UPC: 783786723379
Insulating Boot, Clear PVC, 7.75 inch long x 4.5 inch tall x 3.656 inch wide
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Drop-On Insulating Cover
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Insulating Clear Slip-On PVC Cover. 7.75 inch long x 4.5 inch tall x 3.656 inch wide |
Classifications
|
Brand Name |
Homac |