Alternate Catalog No. : EZ 5912-5
Catalog No. : EZ5912-5
Description: CLEAR PVC INSUL BOOT 6-7/8X3-3/4IN
UPC: 783786723355
Insulating Boot, Wildlife Cover, Clear PVC, 5.625 inch x 3.750 inch x 2.843 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Drop-On Insulating Cover
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Wildlife Cover, Insulating Clear Slip-On PVC Cover, 5.625 inch x 3.750 inch x 2.843 inch |
Classifications
|
Brand Name |
Homac |