text.skipToContent text.skipToNavigation

Alternate Catalog No. : EZ 5912-1

Catalog No. : EZ5912-1

Description:  PVC INSUL BOOT 4-7/8X3-3/4X2-27/32

UPC: 783786723317

Insulating Boot, Wildlife Cover, Clear PVC, 4.875 inch x 3.750 inch x 2.843 inch. includes 1 Grommet.
View More View Less
For more info visit:  electrification.us.abb.com
  • Clear PVC Drop-On Insulating Cover

Descriptors

Category

Connector and cable seal

Special Features

Wildlife Cover, Insulating Clear Slip-On PVC Cover, 4.875 inch x 3.750 inch x 2.843 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant