Catalog No. : EZ209HDGC
Description: Z FITTING FOR 2 7/16CHANNEL
UPC: 786210561424
Made or assembled in Canada.
Support, Z Shape, Base Length 1-7/8 Inch, Height 2-7/16 Inch, Width 1-5/8 Inch, Hole Diameter 1 Inch, Hot-Dip Galvanized Steel, For E Series Channel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Steel |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
2-7/16 in |
|
Width |
1-5/8 in |
|
Thickness |
1/4 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |