Catalog No. : EZ209
Description: Z-SHAPE FTG LEN1-7/8 HT2-7/16 STL
UPC: 616013324516
Support, Z Shape, Base Length 1-7/8 Inch, Height 2-7/16 Inch, Width 1-5/8 Inch, Hole Diameter 1 Inch, Steel, For E Series Channel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-7/8 in |
|
Height |
2-7/16 in |
|
Width |
1-5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |