Catalog No. : EZ-WP38
Description: WHITE POLY. 3/8IN WIDE TAPE 18FT L
UPC: 786210900735
EZL Wire Marker Label for flat applications, White Permanent Polyester, 3/8 inch, 18 feet length
View More
View Less
For more info visit:
electrification.us.abb.com
- Perfect for wire and cable. Print heat-shrink sleeves on the spot.
- Clear, non smudging lettering. Chemical/solvent resistant. Available in yellow, white, and metallic markers.
- Easy to peel, split-back design.
Descriptors
|
Category |
Wire marker roll and dispenser |
|
Special Features |
Perfect for wire and cable. Print heat-shrink sleeves on the spot. |
Specifications
|
Material |
Polyester |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Width |
3/8 in , 9.52 mm |
ETIM Classification
ETIM
EC001288 Labelling material
|
Self-adhesive |
Y |
|
Text |
Unprinted |
|
Colour |
Silver |
|
Transparent |
N |
|
Length |
5486.4 mm |
|
Width |
9.5 mm |