Catalog No. : EZ-WN34
Description: WHITE NYLON 3/4IN W TAPE 11 1/2FT L
UPC: 786210900834
- Perfect for wire and cable. Print heat-shrink sleeves on the spot.
- Clear, non smudging lettering. Chemical/solvent resistant. Available in yellow, white, and metallic markers.
- Easy to peel, split-back design.
Descriptors
|
Category |
Wire marker roll and dispenser |
|
Special Features |
Perfect for wire and cable. Print heat-shrink sleeves on the spot. |
|
Application |
For flat applications |
Specifications
|
Material |
Nylon |
|
Background Color |
White |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
12.5 ft |
|
Width |
3/4 in |
|
Self-adhesive |
Y |
|
Text |
Unprinted |
|
Colour |
White |
|
Transparent |
N |
|
Length |
3810 mm |
|
Width |
19.05 mm |