Catalog No. : EZ-WN12
Description: WHITE NYLON 1/2IN W TAPE 11 1/2FT L
UPC: 786210900827
EZL Wire Marker Label for flat applications, White Flexible Nylon, 1/2 inch, 12.5 feet length
View More
View Less
For more info visit:
electrification.us.abb.com
- Perfect for wire and cable. Print heat-shrink sleeves on the spot.
- Clear, non smudging lettering. Chemical/solvent resistant. Available in yellow, white, and metallic markers.
- Easy to peel, split-back design.
Descriptors
|
Category |
Wire marker roll and dispenser |
|
Special Features |
Perfect for wire and cable. Print heat-shrink sleeves on the spot. |
|
Application |
For flat applications |
Specifications
|
Material |
Nylon |
|
Background Color |
White |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
12.5 ft |
|
Width |
1/2 in |
ETIM Classification
ETIM
EC001288 Labelling material
|
Text |
Unprinted |
|
Colour |
White |
|
Transparent |
N |
|
Length |
3810 mm |
|
Width |
12.7 mm |