Catalog No. : EZ-WHS34
Description: WHITE HEAT SHRINK 3/4IN TAPE 5FT L
UPC: 786210948478
EZL Wire Marker Label for Wire Range 2-4, Heat-Shrink White Polyolefin, 3/4 inch, 5 feet length
View More
View Less
For more info visit:
electrification.us.abb.com
- Perfect for wire and cable.
- Print heat-shrink sleeves on the spot.
- Clear, non smudging lettering.
- Chemical/solvent resistant.
- Available in yellow, white, and metallic markers.
- Flame retardant Polyolefin material, 3:1 shrink ratio.
- Easy to peel, split-back design.
Descriptors
|
Category |
Wire labeling tool and printer |
|
Special Features |
Perfect for wire and cable. Print heat-shrink sleeves on the spot. |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Size |
3/4 Inch x 5 Feet |
|
Wire Size |
4-3 AWG |
ETIM Classification
ETIM
EC001288 Labelling material
|
Self-adhesive |
N |
|
Text |
Unprinted |
|
Colour |
White |
|
Transparent |
N |
|
Length |
1524 mm |
|
Width |
19.05 mm |