Catalog No. : EZ-WHS14
Description: WHITE HEAT SHRINK 1/4IN TAPE 5FT L
UPC: 786210949079
- Perfect for wire and cable.
- Print heat-shrink sleeves on the spot.
- Clear, non smudging lettering.
- Chemical/solvent resistant.
- Available in yellow, white, and metallic markers.
- Flame retardant Polyolefin material, 3:1 shrink ratio.
- Easy to peel, split-back design.
Descriptors
|
Category |
Wire marker roll and dispenser |
|
Application |
Perfect for wire and cable. Print heat-shrink sleeves on the spot. |
Specifications
|
Material |
Polyolefin |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |
|
Length |
5 ft |
|
Width |
1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Self-adhesive |
Y |
|
Text |
Unprinted |
|
Colour |
White |
|
Transparent |
N |
|
Length |
6.35 mm |
|
Length |
0.25 inch |
|
Height |
1524 mm |
|
Height |
60 inch |