Catalog No. : EZ-WHS12
Description: WHITE HEAT SHRINK 1/2IN TAPE 5FT L
UPC: 786210948461
- Perfect for wire and cable.
- Print heat-shrink sleeves on the spot.
- Clear, non smudging lettering.
- Chemical/solvent resistant.
- Available in yellow, white, and metallic markers.
- Flame retardant Polyolefin material, 3:1 shrink ratio.
- Easy to peel, split-back design.
Descriptors
|
Category |
Wire marker roll and dispenser |
|
Application |
Perfect for wire and cable. Print heat-shrink sleeves on the spot |
Specifications
|
Material |
Nylon |
|
Background Color |
White |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
6-4 AWG |
|
Length |
5 ft |
|
Width |
1/2 in |
|
Self-adhesive |
Y |
|
Text |
Unprinted |
|
Colour |
White |
|
Transparent |
N |
|
Length |
1524 mm |
|
Width |
12.7 mm |