Catalog No. : EYSX81-G
Description: EXPANDED SEALING FTG 3IN GRAY
UPC: 704508421144
PVC Coated Gray Expanded Fill Sealing Fitting for Sealing In Vertical or Horizontal Positions, Female Hub, Hub Size 3 Inch/78 Metric, Turning Radius 3-11/16 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3 in , 78 mm |