Catalog No. : EYSX21-B
Description: EXPANDED SEALING FTG 3/4IN BLUE
UPC: 704508375027
PVC Coated Expanded Fill Sealing Fitting, Female End, Pipe Size 3/4 Inch/21 Metric, Dimensions A 4 5/16 Inch B 1-23/4 Inch, Turning Radius 1-23/8 Inch, Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3/4 in , 21 mm |