Catalog No. : EYS96-G
Description: COND SEALING FTG M/F HUB 3-1/2IN GR
UPC: 704508374853
PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Position, Male and Female Hub, Hub Size 3-1/2 Inch/91 Metric, Turning Radius 3.38 Inch/85.85 Millimeters, Ductile Iron, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- All hubs have a minimum of five full threads, integral bushings to protect conductor insulation from damage, and large access openings for easier packing of sealing material.
- Seals are approved to be used with Crouse Hinds® Sealing Compound and Fiber.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3-1/2 in , 91 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |