text.skipToContent text.skipToNavigation

Catalog No. : EYS7-G

Description:  COND SEALNG FTG FEM HUB2-1/2IN GRAY

UPC: 704508374570

PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Position, Female Hub, Hub Size 2-1/2 Inch/63 Metric, Turning Radius 2.56 Inch/65.02 Millimeters, Ductile Iron, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • All hubs have a minimum of five full threads, integral bushings to protect conductor insulation from damage, and large access openings for easier packing of sealing material.
  • Seals are approved to be used with Crouse Hinds® Sealing Compound and Fiber.

Descriptors

Category

Electrical conduit fitting body

Special Features

PVC Coating Bonded to Exterior

Application

Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures

Specifications

Material

Iron

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Hub Size

2-1/2 in , 63 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here