text.skipToContent text.skipToNavigation

Catalog No. : EYS4-TB

Description:  1-1/4IN EYS DRAIN SEAL,IRON,VERT,XP

UPC: 786210686325

1-1/4 Inch EYS Sealing Fitting, Body Ductile Iron, Plug Gray Iron, Nipple Steel, Vertical Only
View More View Less
For more info visit:  electrification.us.abb.com
  • All hubs have a minimum of five full threads, integral bushings to protect conductor insulation from damage, and large access openings for easier packing of sealing material.
  • Seals are approved to be used with Crouse Hinds® Sealing Compound and Fiber.

Descriptors

Category

Electrical conduit fitting body

Special Features

Minimum of Five Full Threads and Integral Bushing

Application

Seals Sections of Conduit Runs from Passage of Vapors, Flame, and Gases

Specifications

Material

Iron

Finish

Zinc-Plated with Aluminum Acrylic Paint

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E193396, CSA

Dimensions

Hub Size

1-1/4 in

Length

5 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here