text.skipToContent text.skipToNavigation

Catalog No. : EYS26-W

Description:  COND SEALNG FTG M/F HUB3/4IN WHT

UPC: 704508373771

PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical Position, Male and Female Hub, Hub Size 3/4 Inch/21 Metric, Turning Radius 1.96 Inch/49.78 Millimeters, Ductile Iron, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

PVC Coating Bonded to Exterior

Application

Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures

Specifications

Material

Iron

Finish

PVC Coated

Color

White

Classifications

Brand Name

Ocal

Dimensions

Hub Size

3/4 in , 21 mm

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here