Catalog No. : EYS216-G
Description: COND SEALNG FTG M/F HUB 3/4IN GRY
UPC: 704508373689
PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Positions, Male and Female Hub, Hub Size 3/4 Inch/21 Metric, Turning Radius 1.25 Inch/31.75 Millimeters, Ductile Iron, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- All hubs have a minimum of five full threads, integral bushings to protect conductor insulation from damage, and large access openings for easier packing of sealing material.
- Seals are approved to be used with Crouse Hinds® Sealing Compound and Fiber.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3/4 in , 21 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |