Catalog No. : EYS21-TB
Description: 3/4 INDRAIN SEAL,IRON,VERT/HORIZ,XP
UPC: 786210248073
3/4 Inch EYS Sealing Fitting, Body Ductile Iron, Plug Gray Iron, Nipple Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- All hubs have a minimum of five full threads, integral bushings to protect conductor insulation from damage, and large access openings for easier packing of sealing material.
- Seals are approved to be used with Crouse Hinds® Sealing Compound and Fiber.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Minimum of Five Full Threads and Integral Bushing |
|
Application |
Seals Sections of Conduit Runs from Passage of Vapors, Flame, and Gases |
Specifications
|
Material |
Iron |
|
Finish |
Zinc-Plated with Aluminum Acrylic Paint |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396, CSA |
Dimensions
|
Hub Size |
3/4 in |
|
Length |
3.65 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | N/A | N/A |
| UL | E193396 | N/A | EBNV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |