Catalog No. : EYS116-G1
Description: COND SEALNG FTG M/F HUB1/2IN GRY
UPC: 704508019211
PVC Double-Coated Conduit Sealing Fitting, EYS Series for Hazardous Locations, for Sealing in Vertical or Horizontal Positions, Male and Female Hub, Hub Size 1/2 Inch/16 Metric, Turning Radius 1.09 Inch/27.69 Millimeters, Ductile Iron,Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
PVC Coating Bonded to Exterior |
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
Material |
Iron |
Finish |
PVC Coated |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Hub Size |
1/2 in , 16 mm |