Catalog No. : EYS014-G
Description: COND SEALING FTG FEM HUB 6IN GRY
UPC: 704508029555
PVC Double-Coated Vertical and Horizontal Sealing Fitting, Female End, Pipe Size 6 Inch/155 Metric, Internal Volume In Cubic Inch Vertical 290 and Horizontal 315, Ductile Iron, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
6 in , 155 mm |