Catalog No. : EYF75-G
Description: COND SEALING FITTING 3/4IN IRON GRY
UPC: 704508373146
PVC Double-Coated Fill Vertical and Horizontal Conduit Sealing Fitting for Close Turning Radius, Pipe Size 3/4 Inch/21 Metric, Turning Radius 1.19 Inch, Malleable Iron, Ductile Iron, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3/4 in , 21 mm |