Catalog No. : EYDX11-G
Description: SEALING FTG EXPANDED FILL 1/2IN GRY
UPC: 704508015039
PVC Double Coated Conduit Sealing Fitting with Drain, EYD Series, Expanded Fill Style, Female Hub, Pipe Size 1/2 Inch/16 Metric, Turning Radius 1.75 Inch/44.45 Millimeters, Iron, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1/2 in , 16 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |