Catalog No. : EYD8-G
Description: COND SEALING FTG FEM HUB 3IN GRAY
UPC: 704508372835
PVC Double Coated Conduit Sealing Fitting with Drain, EYD Series, Female Hub, Pipe Size 3 Inch/78 Metric, Turning Radius 3.15 Inch/80.01 Millimeters, Iron, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3 in , 78 mm |