Catalog No. : EYD51-TB
Description: 1-1/2 EYD DRAIN SEAL, IRON,VERT,XP
UPC: 786210740539
1-1/2 Inch EYD Drain Seal, Body and Inspection or Drain Cover Gray Iron and/or Ductile Iron, Closure for Drain Aluminum, or Ductile Iron, Small Closure Plug Gray Iron and/or Steel, Drain Stainless Steel, Removable Nipples Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- EYD drain sealing fittings include drain to provide continuous, automatic drainage of condensation; Large openings with threaded closures to provide easy access to conduit hubs for making dams; Integral bushings to protect conductor insulation from damange; tapered-tapped hubs to ensure ground continuity.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Large Openings with Threaded Closures to Provide Easy Access to Conduit Hubs for Making Dams |
|
Application |
Restrict the Passage of Gases, Vapors, or Flames from One Portion of the Electrical Installation to Another |
Specifications
|
Material |
Iron |
|
Finish |
Electrogalvanized and Aluminum Acrylic Paint |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396, CSA |
Dimensions
|
Hub Size |
1-1/2 in |
|
Length |
5.44 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |