Catalog No. : EYD36-G
Description: COND SEALING FTG M/F HUB 1IN GRAY
UPC: 704508372491
PVC Double Coated Conduit Sealing Fitting with Drain, EYD Series, Male and Female Hub, Pipe Size 1 Inch/27 Metric, Turning Radius 2.19 Inch/55.63 Millimeters, Iron, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- All hubs have a minimum of five full threads, integral bushings to protect conductor insulation from damage, and large access openings for easier packing of sealing material.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1 in , 27 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |