text.skipToContent text.skipToNavigation

Catalog No. : EYD31-TB

Description:  1 INCH EYD DRAIN SEAL, IRON,VERT,XP

UPC: 786210740515

1 Inch EYD Drain Seal, Body and Inspection or Drain Cover Gray Iron and/or Ductile Iron, Closure for Drain Aluminum, or Ductile Iron, Small Closure Plug Gray Iron and/or Steel, Drain Stainless Steel, Removable Nipples Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • EYD drain sealing fittings include drain to provide continuous, automatic drainage of condensation; Large openings with threaded closures to provide easy access to conduit hubs for making dams; Integral bushings to protect conductor insulation from damange; tapered-tapped hubs to ensure ground continuity.

Descriptors

Category

Electrical conduit fitting body

Special Features

Large Openings with Threaded Closures to Provide Easy Access to Conduit Hubs for Making Dams

Application

Restrict the Passage of Gases, Vapors, or Flames from One Portion of the Electrical Installation to Another

Specifications

Material

Iron

Finish

Electrogalvanized and Aluminum Acrylic Paint

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E193396, CSA

Dimensions

Hub Size

1 in

Length

4.85 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A N/A N/A
UL E193396 N/A EBNV N/A N/A

Documents/Support Tools

Sales Drawing

Click here