Catalog No. : EYD3-B
Description: COND SEALING FTG FEM HUB 1IN LBLU
UPC: 704508372453
PVC Double Coated Conduit Sealing Fitting with Drain, EYD Series, Female Hub, Pipe Size 1 Inch/27 Metric, Turning Radius 2.19 Inch/55.63 Millimeters, Iron, Light Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1 in , 27 mm |