Catalog No. : EYD106-B
Description: COND SEALING FTG M/F HUB 4IN LBLU
UPC: 704508015459
PVC Double Coated Conduit Sealing Fitting with Drain, EYD Series, Male and Female Hub, Pipe Size 4 Inch/103 Metric, Turning Radius 3.64 Inch/92.46 Millimeters, Iron, Light Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
PVC Coating Bonded to Exterior |
|
Application |
Restricts the Passage of Gases, Vapors and Flames at Atmospheric Pressure and Normal Ambient Temperatures |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
4 in , 103 mm |