Catalog No. : EXUN-1
Description: 1/2 INCH 5-HOLE BOX, ALUM, XP
UPC: 42269347458
- Precision NPT threaded hubs allow trouble-free field installation for rigid or IMC conduit.
- Die cast construction and industrial design combine to produce a rugged protective enclosure for devices on industrial and OEM applications.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Precision Cast and Machined Surfaces Permit Safer Wire Pulling. |
|
Application |
Junction for Branch Conduits In Hazardous Locations |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E35010, CSA |
Dimensions
|
Hub Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 20012 | 441802 | N/A | N/A | N/A |
| UL | E35010 | N/A | N/A | N/A | N/A |
|
Model |
Other |
|
For nominal tube diameter |
12.7 mm |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |